• English

Terminals & Connectors


FASTON Terminals and Connectors
Application and Features

Our FASTON products consist of receptacles, tabs, splices and housings designed for quick connections in motor vehicle applications.

Applications:

  • Used for single and multiple connections
  • Offers speed of application, uniform reliability and low per line cost
  • Automotive applications

Product Features:

  • Straight, right-angle and receptacle tab combinations available
  • Receptacles available for 6.3mm, 4.8mm and 2.8mm tab size
  • Receptacles mate with 0.5mm and 0.8mm thick tabs
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.