Our Brake Sensors are used in vehicle applications such as travel sensor for brake master cylinder position detection (optional redundant); travel sensor for rear axle steering to support advanced ESP; rotary sensor for brake pedal position detection (optional redundant); hall brake light switch and wheel speed sensor (in bearing).
Our Chassis Sensors are used in vehicle applications such as travel sensors for rear axle steering to support advanced Electronic Stability Program (ESP); steering angle position sensors; seat track position sensors; and hall switches for on/off position detection and cylinder position detection.
Our Clutch Sensors are used in vehicle applications such as position sensors for concentric slave cylinder and clutch slave cylinder; rotary sensors for clutch pedal position detection; hall switch for clutch master cylinder; and travel sensor for clutch master cylinder.
Our Engine/E-Motor Sensors are used in vehicle applications such as travel sensor for turbo charger actuator (truck), pneumatic EGR Cylinder (truck) and pneumatic turbo charger actuator; rotary sensor for EGR actuator; and resolver for e-motor commutation.
Our Transmission Sensors are used in vehicle applications such as neutral detection sensors for manual transmission (MT) to support the start stop function; Gear / Shift and Clutch Sensors in automated manual transmissions (AMT) and dual clutch transmissions (DCT); Drive Mode sensor (rotary or travel sensor) in automatic transmission (AT), continuous variable transmission (CVT) or dual clutch transmission (DCT). TE also offers appropriate transmission speed sensors for various automated transmissions.
TE is your partner for motor vehicle special cable assemblies. We offer research and development capabilities, prototyping, samples as well as manufacturing facilities for special cable assemblies
This
list is temporary. The list will not be viewable on another computer and
will be deleted within 30 days.
If your browser cookies are cleared, your temporary list will be lost.
You can save this list and get all of the My Part List features by
becoming a registered user of the TE web site.