Microwave ovens feature highly graphical user interfaces; TE offers a wide variety of display connectors for wire, flat flex cables and flexible etched circuits.
The wiring harness interconnects the PCB to the various components through out the device. It is a collection of wiring terminals and connectors that sends signals and power to the motor, switches, and sensors. A typical wire and harness would include power and signal connectors, terminals and splices, and heat shrink tubing.
The PCB is responsible for controlling the over all cooking cycle. On a typical PCB, you will see wire-to-board power and signal interconnects, relays and sockets.
TE offers a wide variety of electr-mechanical timer connectors for wire, flat flex cables, and flexible etched circuits.
These connections sense the present cooking temperature and sends the data to PCB sensor. A thermostat or temperature switch is set at the desired internal temperature. The temperature sensor controls the compressor to maintain this set temperature. Temperature switches and sensors are connected to the wiring harness using individual terminals.
TE offers a wide variety of ventilation fan/rotation motor connectors for wire, flat flex cables, and flexible etched circuits.
TE offers a wide variety of lamp connectors for wire, flat flex cables, and flexible etched circuits for both indicators and illumination.
A complete connector solution to transfer and increase the wattage, safely managing voltage for proper use. A transformer is a power converter that transfers electrical energy from one circuit to another through inductively coupled conductors—the transformer's coils.
TE offers a wide variety of display connectors for wire, flat flex cables, and flexible etched circuits.