Reduction of electricity consumption drives new designs. Compressors are shifting to DC units that can be cycled more efficiently than AC compressors. TE offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires and circuit protection.
The wiring harness interconnects the PCB to the various components through out the air conditioner. It is a collection of wiring terminals and connectors that sends signals and power to the motor, switches, and sensors. A typical wire and harness would include power and signal connectors, terminals and splices, and heat shrink tubing.
The PCB is responsible for controlling the temperatures, moto's functionality and the over all air conditioning cycle. On a typical PCB, you will see wire-to-board power and signal interconnects, relays, and sockets.
TE offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires and circuit protection.
All Air Conditioning units have an electric fan or blower to distribute cooled air to the room. Magnet wire terminals or splices are used to connect the winding of the fan or blower motor to the power source or to a motor control board. These can be individual terminations or can be integrated into one-piece connector or motor I/O assembly for faster assembly.
All Air Conditioning units have an electric fan or blower to distribute cooled air to the room. Magnet wire terminals or splices are used to connect the winding of the fan or blower motor to the power source or to a motor control board. These can be individual terminations or can be integrated into one-piece connector or motor I/O assembly for faster assembly.
More robust than in other appliance applications, these connections sense the temperature and send the data to PCB sensor. A thermostat is set at the desired temperature and a sensor controls the compressor to maintain this set temperature. Temperature switches and sensors are connected to the wiring harness using individual terminals.
The four-way valve is a fluid control valve whose body has four ports equally spaced round the valve chamber and the plug has two passages to connect adjacent ports.
TE offers hermetic compressor interfaces that can integrate the termination of the magnet wire as well as the drive control wires and circuit protection.