• English

Appliances: Knowledge Center

Document & Info

Quick Reference Guide

  • Raychem XFFR Heavy Duty, Heat-Shrinkable Halogen-Free Tubing - Aug 4, 2011
    TE Connectivity (TE) manufactures one of the world’s largest ranges of heat-shrinkable tubing that provides exceptional cable protection, insulation, environmental sealing and strain relief.
  • Raychem HFT5000 Highly Flexible Heat-Shrinkable Woven Fabric - Aug 11, 2011
    HFT5000 heat-shrinkable fabric with a 2:1 shrink ratio is a halogen-free product, woven from polyethylene/ polyester materials which provides excellent abrasion resistance for components such as rubber hoses, plastic pipes and harness wiring bundles.
  • Raychem High Ratio Heat-Shrinkable Tubing Products : HRSR, HRHF, HRNF, HRHT & URHT - Aug 16, 2011
    High Ratio Heat-Shrinkable tubing, with expansion ratios as low as 4:1 and as high as 8:1 are designed to accommodate large size transitions between cables, cable connectors and backshells thus simplifying repairs of damaged cable as well as sealing the back end of connectors.
  • .312 Series FASTON Receptacle Connectors - Aug 30, 2011
    An ergonomically designed, single position FASTON connector to insulate our .312 series FASTON receptacles. These receptacles and connectors will mate with .312 series quick connect tabs in a variety of commercial and industrial components.
  • VAL-U-LOK Connector System - Oct 11, 2011
    The VAL-U-LOK connector system offers wire-to-wire and wire-to-board connections with contacts on a 4.20 mm [.165 in] centerline and current ratings up to 9 Amps max. per line. Plug and receptacle housings allow wire-to-wire and wire-to-panel configurations and header assemblies offer wire-to-board connections in vertical and right angle configurations.
  • Micro MATE-N-LOK Connector System - Oct 24, 2011
    The Micro MATE-N-LOK 3 mm connector system offers wire-to-wire and wire-to-board connections with contacts on a 3 mm [.118] centerline and current ratings up to 5 Amps max. per line. Both single-row and dual-row configurations are available.
  • Mini-Universal MATE-N-LOK Connector System - Oct 27, 2011
    The Mini-Universal MATE-N-LOK Connector System offers wire-to-wire and wire-to-board connections with contacts on a 4.14 mm [.163] centerline and current ratings up to 9.5 Amps max. per line. Plug and receptacle housings allow wire-to-wire and wire-to-panel configurations and header assemblies offer wire-to-board connections in vertical and right angle configurations.
  • Power Double Lock (PDL) Connectors - Jan 10, 2012
    The power double lock connectors are available in wire-to-wire, free-hanging, panel mount and wire-toboard confi gurations.
  • Economy Power Connector System - Feb 6, 2012
    TE Connectvity’s (TE) Economy Power (EP) wire-to-board connector family is widely used for power circuit applications. Based on the proven EP version the new and advanced EP II and EP 2.5 lines offer additional benefits.
  • 2.5 mm Signal Double Lock Connectors - Feb 8, 2012
    The 2.5 mm signal double lock (2.5 SDL) connectors are compact, single row connectors available in both wire-to-wire and wire-to-board configurations.
  • Ultra-Pod Fully Insulated FASTON Receptacles and Tabs - Mar 2, 2012
    Ultra-Pod fully insulated FASTON receptacles offer one-step automatic application of insulated quick connects. The unique integral plastic carrier designed specifically for this product allows insulated F-Crimp terminations to be produced quickly and easily.
  • Product Flyers

  • MAG-MATE IDC Poke-in Terminal for Power Tools - May 17, 2011
    This Insulation Displacement Connection (IDC) wire terminal has been successfully introduced to the power tool manufacturing industry. Named poke-in terminal, it is designed to ensure superior vibration resistance: One of the two IDC slots serves as a metal strain relief.
  • EP 2.5 Connector Series - Aug 30, 2011
    Economy Power 2.5 (EP 2.5) is a new type of single-row crimp connector system. EP 2.5 comprises of new plug housings, contacts, and headers, based on a .100” centerline (2.5 mm pitch), which makes it a very compact solution.
  • VAL-U-LOK Single Row Header Connectors - Sep 15, 2011
    The VAL-U-LOK connector system is now available in a single row configuration for wire-to-board applications.
  • EP II Connector Series with TPA Device - Sep 26, 2011
    This new generation of single-row Economy Power (EP) connectors comprises of newly designed plug housings, a new lance-less crimp contact (terminal) design and dedicated post headers.
  • SL-156 Connector with TPA Device - Sep 29, 2011
    TE Connectivity (TE) introduces its new generation of SL-156 wire-to-board crimp connectors with Terminal Position Assurance (TPA) device.
  • AMPLIVAR Terminal with 250 Series FASTON Flag Receptacle - Mar 9, 2012
    TE Connectivity (TE) has extended its innovative line of AMPLIVAR contact to include AMPLIVAR Terminal with 250 Series FASTON Flag Receptacle – This is a combination of AMPLIVAR serrations for fast solderless magnet wire termination and FASTON flag receptacle (250 series) for quick and simple connection to any assembly.
  • Catalog

  • FASTON Terminals Insulated and Uninsulated - Mar 8, 2011
    The FASTON terminal product line includes Ultra-Fast, Ultra-Fast Plus and Ultra-Pod fully insulated FASTON terminals, as well as Positive Lock receptacles consisting of receptacles, tabs and splices specifically designed for quick connections.
  • RAYCHEM Tubing Products - Mar 9, 2012
    TE Connectivity's (TE) Raychem brand of tubing was developed when our scientists pioneered the application of radiation crosslinking and the development of heat-shrinkable polymer products. Today TE is recognized worldwide for its expertise in these areas.
  • Whitepaper

  • Applying MAG-MATE Insulation Displacement Connection (IDC) Technology to Aluminum Magnet Wire Applications - Jun 14, 2011
    Many fractional horse power (FHP) motor manufacturers, selling to the appliance, heating, ventilation, and air conditioning equipment industries, are seriously evaluating a switch from copper to aluminum magnet wire.
  • [Chinese]Applying MAG-MATE Insulation Displacement Connection (IDC) Technology to Aluminum Magnet Wire Applications - Jul 14, 2011
    销售给家用电器,采暖,通风和空调设备产业许多分马力电动机(FHP)制造商,正在认真评估用铝漆包线的可能性.
  • [Italian]Applying MAG-MATE Insulation Displacement Connection (IDC) Technology to Aluminum Magnet Wire Applications - Jul 14, 2011
    Molti costruttori di motori (FHP) che vendono i loro prodotti a produttori di elettrodomestici, apparecchiature per il riscaldamento, ventilazione e condizionamento stanno prendendo in seria considerazione di adottare al posto dei fili smaltati in rame fili smaltati di alluminio.
  • [German]Applying MAG-MATE Insulation Displacement Connection (IDC) Technology to Aluminum Magnet Wire Application - Jul 14, 2011
    Hersteller kleiner Elektromotoren (Fractional Horse Power, FHP), die ihre Produkte an Abnehmer in den Branchen Hausgeräte, Heizung, Lüftung und Klimaanlagen liefern, erwägen zunehmend den Wechsel von Kupferlackdraht zu Aluminiumlackdraht.
  • Questionnaire

  • Design-in questionnaire magnet wire technology - Aug 16, 2011
    This questionnaire helps you assessing your magnet wire application needs.
  • This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

    If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.