• English

New Product: New PCB Connectors That Meet RAST Standard Support Most Industrial & Safety Standards

12/04/2012

TE Connectivity (TE) has extended its PCB (printed circuit board) connector product family that meets RAST standard to further support most industrial and appliances safety standards.

Product Features

Applications

Documentation & Additional Information




SHANGHAI, China –December 6, 2012 –TE Connectivity (TE) has extended its PCB (printed circuit board) connector product family that meets RAST standard to further support most industrial and appliances safety standards. With the expanded portfolio covering several sizes, colors, footprint layouts and plating, TE's new PCB connectors are particularly ideal for wire-to-board connections and control-units of major appliances and other applications.

"TE has been in a leading position worldwide in the RAST receptacle market for many years," said Joerg Vesper, Product Manager at TE Connectivity. “TE’s new PCB connectors come with a broad range of options and comply with most industrial and appliances safety standards, including UL94-V0, IEC 60335-1 (GWT 750°C), as well as certificates of conformity by UL, VDE and CQC. These product additions allow us to offer our clients a more optimized product portfolio and more flexible solutions, so that they are better prepared to meet the diversified needs in the appliances market."

The 5mm-pitch PCB connectors that meet RAST 5 standard come with two to eight positions and three footprint layouts. The 2.5mm-pitch PCB connectors that meet RAST 2.5 standard are available in 3 to15 positions, 1 footprint layout and external and internal locking types. Both models also offer choices of tin or silver plating, several different colors and various configurations of keying for customization needs to save cost.

For more information on TE’s PCB connectors that meet RAST 5 standard, please visit www.te.com/products/RAST5TPR; for more information on TE’s PCB connectors that meet RAST 2.5 standard, please visit www.te.com/products/RAST25TPR.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel