• English

New Product: 2Pro AC Devices Help Deliver Enhanced Protection in a Single Component

11/15/2012

Hybrid PPTC/MOV devices offer benefits over discrete solutions

Product Features

Applications

Documentation & Additional Information




MENLO PARK, Calif. – Nov. 15, 2012 – TE Circuit Protection, a business unit of TE Connectivity Ltd. (NYSE: TEL), introduces the 2Pro AC device, an innovative hybrid device that offers designers an integrated, resettable approach to protect sensitive downstream electronics against damage from overcurrent and overvoltage events. This new device combines a PPTC (polymeric positive temperature coefficient) device and a thermally enhanced MOV (metal-oxide varistor) into one package. As a result, it provides higher reliability, reduced component count and a faster, simpler design process compared to other AC-line protection solutions typically used in low-current applications such as LED lighting, smart meters, appliances and power supplies.

By integrating a resettable PPTC device with an MOV, the innovative hybrid configuration of the 2Pro AC device offers benefits over typical approaches currently used in low-current applications to help prevent thermal runaway. These include using an MOV with a fuse, which must be replaced when blown; placing the PPTC device and MOV next to each other on the board, which can lead to thermal instability and design complexity; or employing a thermal fuse integrated with an MOV, which is a one-use solution that trips without allowing resettability. In contrast, the 2Pro AC device has thermally coupled components, is resettable, and provides stability by maintaining a varistor surface temperature of less than 150ºC.

“Popular energy-efficient applications, like LED lighting, are vulnerable to potentially damaging surges caused by ‘dirty’ power and lightning,” said Weiqing Guo, TE Circuit Protection’s Global Product Manager. “The 2Pro AC device responds to this challenge by offering a PPTC/MOV hybrid device that provides a more reliable, easy-to-use, space-saving protection solution over existing discrete approaches.”

The 2Pro AC device can help manufacturers meet industry requirements, such as IEC61000-4-5 and IEC60950, and can help simplify UL60950 testing and compliance. It is also RoHS-compliant and halogen free.

For further information or technical assistance, call (800) 227-7040, or visit www.circuitprotection.com. To find a sales representative in your area, please go to: www.circuitprotection.com/contactus.asp.

Model(s):

LVM2P-015R10431 : I hold = 150mA & 430V MOV

LVM2P-035R14431 : I hold = 350mA & 430V MOV

LVM2P-075R14431 : I hold = 750mA & 430V MOV

 

Price:                Available upon request

Availability:         Samples available now

Delivery:            12 weeks ARO

 

Contact:

Product Communications:

Weiqing Guo

Global Product Manager

TE Circuit Protection 
wguo@te.com

(650) 361-4479

Media Communications

Hope-Sutton Salvador

Global Manager Marketing Communications

TE Circuit Protection

hope-sutton.salvador@te.com

(650) 361-2160

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.
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
Your note will be removed from your part.

Remove Note
Cancel