TE Connectivity's new SOLARLOK PV4 connector provides reliable solar connections for a wide range of applications. This connector solutions , which is easy to assemble and mateable with the with the typical connectors and tooling in the market, offers lower contact resistance compared to our standard line and thus maximizes the total power output.
DARMSTADT, Germany -- November 27, 2012 -- TE Connectivty is pleased to announce a the latest addition to its Solar connectivity solutions.
The SOLARLOK PV4 connector is the sophisticated connectivity solution for thin-film and crystalline panel manufacturers and installers. This robust and weather-proof, IP68 compliant connector is engineered for reliable performance in demanding and harsh environments. With its audible snap-in and lock feature, the connector withstands accidental pulls without any interruptions and provides a stable and safe connection. This SOLARLOK solution, which is easy to assemble with the typical connectors and tooling in the market, offers lower contact resistance compared to our standard line and thus maximizes the total power output.