• English

New Product: New Medium P series power entry modules are addition to Corcom P Series filters.

09/07/2012

The new Medium P series power entry modules are a medium performance addition to the already existing Corcom P Series offering. The new Medium P series is more compact and is 30% smaller than the existing high performance models.

Product Features

Applications

Documentation & Additional Information




TE Connectivity offers over 300 solutions for EMI/RFI problems associated with susceptibility, as well as compliance with international emissions standards. The new Medium P series power entry modules are a medium performance addition to the already existing Corcom P Series offering. They are suitable for applications with increased attenuation requirements in higher frequencies that cannot be met by the existing standard models.  The new Medium P series is more compact and is 30% smaller than the existing high performance models.

Compared to IEC inlet filters, the Medium P Series incorporate additional features like a DPST switch and a fuse holder.  In addition to high frequency switch mode power supplies, it provides RFI suppression needs for a wide range of consumer electronic devices such as vending & service machines, home appliances, computing & accessories, gaming & fitness equipment, measurement & testing equipment and instrumentation. The new Medium P Series has a dual stage electrical setup, offers high attenuation in the range of 100kHz to 30MHz and a current rating range from 3A to 10A. It is UL recognized, CSA certified and VDE approved.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel