• English

New Product: Raychem Spin Lock Variable Angle Backshell

06/11/2012

The Raychem spin lock variable angle backshell enables straight, 45° and 90° cable terminations with the same part. The connector backshell swiveling body rotates around the axis of the cable bundle and locks in position, minimizing stress on the wire bundle and providing more robust strain relief than other termination systems.

Product Features

Applications

Documentation & Additional Information




TE Connectivity (TE) introduces the Spin-Lock variable-angle backshell, designed for durability, better shielding and offering full sealing capabilities. Providing straight, 45°, and 90° cable terminations, the backshell’s swivel body rotates around the axis of the cable bundle, thereby minimizing stress on the wire bundle and providing better strain relief compared with other termination systems.

The Spin-Lock backshell provides:
• Robust strain relief of cable bundles
• Reliable shield termination using the Tinel-Lock ring system or bandstrap
• Sealed termination with a standard, proven heat-shrinkable molded shape and adhesive system

To meet application needs—including replacement of cadmium—the Spin-Lock variable-angle backshell will be available in composite or aluminum with a choice of electroless nickel or zinc nickel plating, with nickel PTFE as a future option.

For more information on TE's Spin-Lock variable-angle backshell, contact the Product Information Center at (800) 522-6752 or visit www.te.com/adm.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel