• English

New Product: TE Circuit Protection's New RTP Devices Offer Reflowable Thermal Protection in Low-Temperature AC and DC Designs

02/09/2012

RTP devices eliminate hand assembly of TCOs for significant cost savings

Product Features

Applications

Documentation & Additional Information




MENLO PARK, Calif. -- February 9, 2012 -- TE Circuit Protection, a business unit of TE Connectivity, today announces AC-rated and DC-rated Reflowable Thermal Protection (RTP) devices featuring a temperature open (Topen) value of 140°C. Innovative RTP devices can be quickly and easily installed using industry-standard pick-and-place and Pb-free reflow equipment, enabling manufacturers to realize significant savings by moving from hand assembly to surface-mount device (SMD) processes. The new RTP140R060S (AC) and RTP140R060SD (DC) devices offer designers a convenient, reliable alternative to typical thermal cut-off devices (TCOs) when protecting against potentially damaging thermal events in low-temperature AC or DC applications.

The AC-rated RTP140R060S device features 0.7mOhm (typical) series resistance, high-voltage capacity (250VAC) and high-current AC-interrupt ratings of 80A at 120VAC. This device is useful for helping to protect against damage from over-temperature events in low-temperature AC industrial applications such as lighting dimmers. Because they are embedded in the wall, lighting dimmers may have difficulty dissipating heat, which can lead to thermal events. Moreover, MOSFETs employed in this type of design can fail in resistive mode, generating heat and resulting in a thermal runaway condition. To overcome space and heat challenges, the RTP140R060S device can be installed on the PCB in close proximity to the MOSFET it protects.

The DC-rated RTP140R060SD device helps provide MOSFET protection against thermal events in low-power DC applications such as battery power tools, monitoring electronics and automotive designs. Similar to the AC-rated device, the RTP140R060SD device offers 0.7mOhm (typical) series resistance and a 140°C degree temperature open value that helps prevent false activations. Additionally, the device's high-voltage capacity (32VDC) and high-current DC-interrupt ratings (200A at 16VDC) make it especially well-suited for providing robust thermal protection in DC applications that must maintain high levels of reliability and safety.

TE Circuit Protection's RTP technology utilizes a one-time electronic activation process to become thermally sensitive, allowing the device to open at 140°C in the field. Before activation, an RTP device can withstand up to three Pb-free solder reflow steps (260°C peak) without opening. Arming can be implemented during system test or in the field.

Unlike radial-leaded thermal fuses that must be installed after reflow, the RTP device permits the use of standard surface-mount production methods, obviating the need for special assembly procedures. The device can also be installed on double-sided PCB's.

"The new low-temperature AC- and DC-rated RTP devices are an important enhancement to our RTP portfolio," said Faraz Hasan, TE Circuit Protections Global Marketing & Business Development Manager for Appliance/Industrial/Lighting. "The new devices are available in the same form factor as our existing RTP200 devices yet activate at even lower temperatures."

The RTP devices are Pb-free and halogen-free, RoHS compliant and allow for conformal coating. UL testing is currently underway.

Models: RTP140R060S (AC-rated) RTP140R060SD (DC-rated)
Price: $0.98 at 1.5Kpcs
Availability: Now
Delivery: 6 weeks ARO

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.