Resource dumped by HtmlRendererServlet

Resource path: /deu-de/product-switch/jcr:content

Resource metadata: {sling.modificationTime=-1, sling.characterEncoding=null, sling.parameterMap={}, sling.contentType=null, sling.creationTime=-1, sling.contentLength=-1, sling.resolutionPath=/deu-de/product-switch/jcr:content}

Resource type: te/components/pages/product-switch

Resource super type: -

Resource properties

jcr:primaryType: cq:PageContent
jcr:mixinTypes: [mix:versionable]
cq:ctNeedTMUpdate: false
jcr:createdBy: admin
jcr:title: product-switch
jcr:versionHistory: 5cc23a1a-6a66-4125-b584-6f1b67408995
cq:template: /apps/te/templates/product/product-switch
jcr:predecessors: [2a7bb149-6f87-4fa2-8577-160d5fe57a87]
jcr:created: java.util.GregorianCalendar[time=1501862757251,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-04:00",offset=-14400000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2017,MONTH=7,WEEK_OF_YEAR=31,WEEK_OF_MONTH=1,DAY_OF_MONTH=4,DAY_OF_YEAR=216,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=1,AM_PM=1,HOUR=0,HOUR_OF_DAY=12,MINUTE=5,SECOND=57,MILLISECOND=251,ZONE_OFFSET=-14400000,DST_OFFSET=0]
cq:lastModified: java.util.GregorianCalendar[time=1452240117498,areFieldsSet=true,areAllFieldsSet=true,lenient=false,zone=sun.util.calendar.ZoneInfo[id="GMT-05:00",offset=-18000000,dstSavings=0,useDaylight=false,transitions=0,lastRule=null],firstDayOfWeek=1,minimalDaysInFirstWeek=1,ERA=1,YEAR=2016,MONTH=0,WEEK_OF_YEAR=2,WEEK_OF_MONTH=2,DAY_OF_MONTH=8,DAY_OF_YEAR=8,DAY_OF_WEEK=6,DAY_OF_WEEK_IN_MONTH=2,AM_PM=0,HOUR=3,HOUR_OF_DAY=3,MINUTE=1,SECOND=57,MILLISECOND=498,ZONE_OFFSET=-18000000,DST_OFFSET=0]
jcr:baseVersion: 2a7bb149-6f87-4fa2-8577-160d5fe57a87
jcr:isCheckedOut: true
jcr:uuid: 1070c012-47ce-4262-8829-85230391823d
sling:resourceType: te/components/pages/product-switch
cq:lastModifiedBy: TE161316