• English
Home > Products > Two-Piece Power Connectors

Two-Piece Power Connectors

2mm Futurebus+ Power Modules

2mm Futurebus+ Power Modules

The 2mm Futurebus+ connector system uses a 2mm contact pitch to provide high density, high-speed signal and power connectors designed to meet the requirements of the IEC 61076-4-104 specification.

Browse the catalog:

ATCA Power Connectors and Hardware

ATCA Power Connectors and Hardware

A power connector that is capable of carrying up to 20 Amps per contact and is designed to the PICMG 3.0 AdvancedTCA standard. It is a great compliment to the Z-PACK TinMan, HM-Zd and MULTIGIG RT connectors.

Browse the catalog:

ET Power Connector System

ET Power Connector System

The ET Power connector series offers a unique feature of integrated coding contacts, which allows different electronic functions, such as sense, to be designed into the power distribution unit, with activation on full insertion of the cable connector.

Browse the catalog:

FLATPAQ True Hot-Plug Connectors

FLATPAQ True Hot-Plug Connectors

Provides hot-pluggable AC and DC power in board-to-board applications. Customized configurations of up to 45A power contacts, signal & logic lines, and guides (active and passive) are enabled by the assembly of various standard modules.

Browse the catalog:

Guide Hardware

Guide Hardware

The MULTIGIG hardware is a rugged design and is offered in three different sizes, the 10.8 Guide Modules, the 9.0 VITA 46 Guide Modules and 7.2 Thin Guide Modules. The 9.0 VITA 46 Guide Modules are defined in the VITA 46 Specification, and are offered in a vertical pin and right-angle receptacle configurations, as well as the double-ended configuration.

Browse the catalog:

ICCON Single-Pole Power Connectors

ICCON Single-Pole Power Connectors

ICCON connectors use ELCON CROWN BAND Contact, a multifingered spring which provides a greater surface contact area, thus ensuring small millivolt drop, minimum heat generation and very low insertion and extraction forces.

Browse the catalog:

MINIPAK HD Connectors for MicroTCA Standards

MINIPAK HD Connectors for MicroTCA Standards

High density board-to-board power connectors with the ability to mix and match AC and DC power contacts with various spacings to meet different output current and voltage requirements. Meets hot-swap N+1 power distribution requirements.

Browse the catalog:

MINIPAK HDE Connectors

MINIPAK HDE Connectors

The MINIPAK HDE connector is a high current power module designed to serve in both the backplane power distribution and general board-to-board applications.

Browse the catalog:

MINIPAK HDL Connectors

MINIPAK HDL Connectors

High density, low profile, power/signal, blind-mate board-to-board connector, which stands only 8mm off the edge of the PC board. Developed to meet next generation 1u application by reducing airflow impedance. Low contact resistance and mating force.

Browse the catalog:

MULTI-BEAM XL and MULTI-BEAM XLE Connectors

MULTI-BEAM XL and MULTI-BEAM XLE  Connectors

MULTI-BEAM XL is a board-to-board power distribution system available with AC and DC power and signal contacts that includes squeeze-to-release or blindmate designs. MULTI-BEAM XLE connectors feature a 3-beam contact, made from high conductivity material.

Browse the catalog:

MULTIGIG RT Connectors and Accessories

MULTIGIG RT Connectors and Accessories

MULTIGIG RT Series is a robust, scalable board to backplane connector with a high density ""pinless"" design providing high datarates and signal integrity. Modular components provide customization. The RT2 Series has been demonstrated to support 10 Gb/s.

Browse the catalog:

Universal Power Modules

Universal Power Modules

Modular headers and receptacles with a current density up to 100 Amps per linear PCB inch. Designed to sequence with 2mm Hard Metric backplane connector systems as well as Z-PACK Stripline 100, AMP-HDI, TBC, TBC Plus, Eurocard and Multigig connectors.

Browse the catalog:

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.