Home > Products > Product Feature Selector > Product Details

ZEN056V075A48LS Product Details

Product Photo
ZEN056V075A48LS
(RF1500-000)
TE Internal Number: RF1500-000
PolyZen Devices
Product Highlights:
  • Product Category = Circuit Protection Devices - Passive
  • Product Classification = Hybrid Devices
  • PolyZen
  • Type = Polymer Enhanced Zener Diode Microassembly
  • Surface Mount Construction
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Category = Circuit Protection Devices - Passive
  • Product Classification = Hybrid Devices
  • Product Type = PolyZen

Electrical Characteristics:
  • Vz - Minimal (V) = 5.45
  • Vz - Typical (V) = 5.6
  • Vz - Maximum (V) = 5.75
  • Izt (A) = 0.1
  • IHOLD @ 20°C (A) = 0.75
  • RTyp (Ω) = 0.28
  • R1MAX (Ω) = 0.45
  • VINT MAX (V) = 48
  • VINT MAX Test Current (A) = 3
  • IFLT MAX (A) = +10/-40
  • IFLT MAX Test Voltage (V) = +48/-16V

Termination Features:
  • Construction = Surface Mount

Body Features:
  • Type = Polymer Enhanced Zener Diode Microassembly

Industry Standards:
Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.