• English
Home > Products > PolySwitch Resettable Devices > Product Feature Selector > Product Details

MICROSMD005F-2 Product Details

Product Photo
MICROSMD005F-2
 
TE Internal Number: RF1350-000
PolySwitch Resettable Devices
Product Highlights:
  • Surface Mount Application
  • Vmax = 30 V
  • Imax = 10 A
  • Family Name = microSMD
  • Surface Mount Construction
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Family Name = microSMD
  • UL File Number = E74889
  • CSA File Number = CA78165

Electrical Characteristics:
Termination Features:
  • Construction = Surface Mount

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Reflow solder capable to 245°C, Reflow solder capable to 260°C
  • RoHS/ELV Compliance History = Always was RoHS compliant
  • TUV Certificate No. = R72111045

Environmental:
Operation/Application:
  • Application = Surface Mount

Packaging Features:
  • Packaging Method = Tape & Reel

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel