Home > Products > Overcurrent Devices > Product Feature Selector > Product Details

0603SFF600F/24-2 Product Details

Product Photo
0603SFF600F/24-2
 
TE Internal Number: F97778-000
Fuses
Product Highlights:
  • Type = DC Fast Acting Chip Fuse
  • Surface Mount Construction
  • Form Factor (inches) = 0603
  • Form Factor (mm) = 1608
  • Rated Current = 6 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • UL Listed = File No. E197536

Electrical Characteristics:
  • Rated Current (A) = 6
  • Cold DCR (Nominal) (Ω) = 0.010
  • Interrupt Voltage, Max. (VDC) = 24
  • Interrupt Current, Max. (A) = 35

Termination Features:
  • Construction = Surface Mount

Body Features:
  • Type = DC Fast Acting Chip Fuse

Contact Features:
  • Family Name = SFF

Configuration Features:
  • Form Factor (inches) = 0603
  • Form Factor (mm) = 1608

Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 125

Conditions for Usage:
  • Min Clear Time @ 100% Rated Current (Hr) = 4
  • Max Clear Time @ 250% Rated Current (Seconds) = 5
  • Max Clear Time @ 400% Rated Current (Seconds) = 0.05

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.