Home > Products > Removable Memory Products > Product Feature Selector > Product Details

953438-1 Product Details

Product Photo
953438-1
 
TE Internal Number: 953438-1
Smart Card Connectors
Product Highlights:
  • Connector
  • 8 Positions
  • Without Card Guide Slots
  • Not Stacked
  • Height Above PC Board = 11.15 mm
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Card Guide Slots = Without
  • Stacked = No
  • Profile = Raised
  • Card Type = Smart Card

Mechanical Attachment:
  • Boardlock = With

Termination Features:
  • Solder Tail Contact Plating = Tin-Lead over Nickel

Dimensions:
  • Height Above PC Board (mm [in]) = 11.15 [0.439]
  • Height off PCB (mm [in]) = 2.35 [0.092]

Body Features:
  • Number of Positions = 8
  • Mount Style = Through-Hole
  • Card Scoop = Without
  • Switch Style = Unsealed
  • Number of Signal Contacts = 8
  • Number of Switch Contacts = 2
  • Durability Rating = 30,000 Cycles

Contact Features:
  • Contact Base Material = Phosphor Bronze
  • Contact Plating, Mating Area, Material = Gold (30)

Housing Features:
  • Housing Color = Black
  • Housing Material = PBT - GF

Configuration Features:
  • Cable = Without
  • Card Detection Switch = With
  • Card Detection Switch Position = Normally Closed

Industry Standards:
Conditions for Usage:
  • Accepts Card Thickness (mm [in]) = 0.76 [0.030]
  • PCB Thickness, Recommended (mm [in]) = 1.57 [0.062]

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.