Home > Products > Aerospace, Defense & Marine > Product Feature Selector > Product Details

DK-621-0411-P Product Details

Product View
DK-621-0411-P
 
TE Internal Number: 902973-000
Data Bus MIL-STD-1553
Product Highlights:
  • Data Bus Component Type = Discrete Connector
  • Coupler Type = Plug
  • Coupler Style = Threaded
  • Contact Type = Pin
  • Not ELV/RoHS compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
  • Contact Type = Pin

Industry Standards:
Environmental:
  • Operating Temperature (Max.) (°C) = 150

Operation/Application:
  • Application Type = MIL-STD-1553B Data Bus Components

Other:
This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.