Home > Products > Socket/Card Products > Product Feature Selector > Product Details

9-1437504-1 Product Details

Product Photo
9-1437504-1
 
TE Internal Number: 9-1437504-1
Transistor Sockets and Adapters
Product Highlights:
  • Socket
  • Terminal Style = Solder
  • Terminal Configuration = Contact
  • Lead Size Accepted = 1.02 mm
  • 3 Terminals
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Socket
  • Terminal Configuration = Contact
  • Product Series = 8080-1G Series
  • Package = TO-3

Electrical Characteristics:
  • Number of Solder Lugs = 1

Termination Features:
  • Terminal Plating = Gold

Body Features:
  • Terminal Style = Solder
  • Number of Terminals = 3
  • Socket Type = Transistor
  • Terminal Material = Beryllium Copper
  • Insulator Material = Diallyl Phthalate

Configuration Features:
  • Lead Size Accepted (mm [in]) = 1.02 [0.040]

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Environmental:
  • Operating Temperature (°C) = -55 – +125

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.