Home > Products > High Voltage LGH Products > Product Feature Selector > Product Details

859113-1 Product Details

Product View
859113-1
 
TE Internal Number: 859113-1
LGH Single-Pin Connectors and Cable Assemblies
Product Highlights:
  • Connector
  • 15 kVDC Operating Voltage
  • Connector Style = Plug
  • Preloaded
  • Barrel Depth = 9.65 mm
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Mount Angle = Straight
  • Material = Molded Glass Epoxy

Mechanical Attachment:
Electrical Characteristics:
Body Features:
Contact Features:
  • Preloaded = Yes

Housing Features:
  • Connector Style = Plug

Industry Standards:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.