Home > Products > PolySwitch Resettable Devices > Product Feature Selector > Product Details

RGE1100 Product Details

Product View
RGE1100
 
TE Internal Number: 699567-000
PolySwitch Resettable Devices
Product Highlights:
  • Radial Application
  • Vmax Operating = 16 V
  • Family Name = RGE
  • Radial Construction, Through Hole Construction
  • IH (Room Temperature) = 11 A
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • UL File Number = E74889
  • CSA File Number = 78165C

Electrical Characteristics:
Termination Features:
  • Construction = Radial, Through Hole

Body Features:
  • Lead Type = Straight

Contact Features:
Configuration Features:
  • Coating = Coated

Industry Standards:
  • RoHS/ELV Compliance = ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was ELV compliant
  • TUV Certificate No. = R72041433

Environmental:
Operation/Application:
  • Application = Radial

Packaging Features:
  • Packaging Method = Bulk

Other:
  • Brand = Raychem

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.