Home > Products > Single Fiber/Duplex Connectors > Product Feature Selector > Product Details

6693276-1 Product Details

Product Photo
6693276-1
 
TE Internal Number: 6693276-1
SC Connectors
Product Highlights:
  • Connector
  • Epoxyless
  • Pre-Polished
  • Connector Design = One-Piece
  • Cable Type = Coated Fiber - 250µm, Coated Fiber - 900µm, Easy Strip - 900µm, Semi-Tight Buffered Fiber - 900µm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Design = One-Piece
  • Cable Type = Coated Fiber - 250µm, Coated Fiber - 900µm, Easy Strip - 900µm, Semi-Tight Buffered Fiber - 900µm
  • Strain Relief = With
  • Fiber Optic Connector Type = LIGHTCRIMP PLUS Simplex

Mechanical Attachment:
  • AMP Logo = With
  • Strain Relief Material = Thermoplastic Elastomer

Termination Features:
  • Mode = Singlemode
  • Fiber Type (Micron) = SM
  • Boot Color = Blue

Body Features:
Housing Features:
Industry Standards:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.