Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

66360-2 Product Details

Product Photo
66360-2
 
TE Internal Number: 66360-2
Multimate
Product Highlights:
  • Contact Type = Socket
  • Contact Classification = Signal
  • Type III+ Series
  • Bright Tin-Lead Contact Plating, Mating Area, Material
  • Wire Range = 0.80-2.00² [18-14] mm [AWG]
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Additional Product Images:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • High Current = No

Termination Features:
Body Features:
  • Wire Range (mm [AWG]) = 0.80-2.00² [18-14]
  • Spring Material = Stainless Steel
  • Used With = G Series Connectors, M Series Connectors, CPC Connectors

Contact Features:
Industry Standards:
Conditions for Usage:
Packaging Features:
Other:
  • Brand = AMP
  • Comment = Overall insulation crimp diameter, including crimp barrel, must not exceed 3.18 [.125].; Insertion Tool No. 91002-1 (for Insulation Dia. 1.78 [.070] or less), No. 200893-2 (for Insulation Dia. .090 [2.29] max.) Extraction Tool No. 305183.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.