6-5390241-1
SKT,D2P,184P,DDR,2.5V,SN PLATE
6-5390241-1
SKT,D2P,184P,DDR,2.5V,SN PLATE
- TE Internal #: 6-5390241-1
- TE Internal Description: SKT,D2P,184P,DDR,2.5V,SN PLATE
-
DRAM Type :
Double Data Rate (DDR)
-
Number of Positions :
184
-
Module Orientation :
Vertical
-
Centerline (Pitch) :
1.27 mm [ .05 in ]
-
Row-to-Row Spacing :
1.9 mm [ .075 in ]
See All Features