• English
Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5788796-2 Product Details

Product Photo
5788796-2
 
TE Internal Number: 5788796-2
Standard Board Mount Connectors
Product Highlights:
  • 9 Positions
  • Connector Style = Receptacle
  • PCB Mounting Orientation = Right Angle
  • Product Series = HD 20
  • With Mating Connector Lock
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Termination Features:
Dimensions:
Body Features:
  • Shell Plating = Tin
  • Threaded Insert Plating = Clear Chromate
  • Eyelet Plating = Tin

Contact Features:
Housing Features:
  • Connector Style = Receptacle
  • UL Flammability Rating = UL 94V-0
  • Housing Material = Thermoplastic - GF

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
  • High Temperature Housing = Yes

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel