Home > Products > D-Subminiature Connectors & Contacts > Product Feature Selector > Product Details

5749915-2 Product Details

Product View
5749915-2
 
TE Internal Number: 5749915-2
Cable Clamps
Product Highlights:
  • Backshell/Cable Clamp
  • Cable Clamp Type = One-Piece Quick Snap
  • Straight(180°)/120° Cable Exit Angle
  • Cable Insulation Diameter = 4.32 - 9.65 mm
  • Shell Size = 2
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
Body Features:
Industry Standards:
Packaging Features:
Other:
  • Brand = AMP
  • Comment = Kit Contains: 1 Hinged Cable Clamp, 2 Self-tapping Screws, 1 Strain Relief Clip, 1 Cable Exit Gate Plug (Used to close unused exit), 2 Retainer Clips and 2 Retainer Screws.; For metal-shell connectors only.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.