Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5745404-1 Product Details

Product Photo
5745404-1
 
TE Internal Number: 5745404-1
Hardware (AMPLIMITE)
Product Highlights:
  • Accessory Type = Latch
  • Latch Type = Slide Latch
  • Shell Size = 1
  • Thread Size = 4-40
  • Yellow Chromate Screw Finish
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Screw Plating = Zinc

Termination Features:
Body Features:
  • Latch Material = Stainless Steel

Industry Standards:
Packaging Features:
Other:
  • Brand = AMP
  • Comment = Slide latches can be used with cable clamps that do not extend beyond the front flange of the connector or on connectors without cable clamps; All parts are packaged unassembled.; Each kit is comprised of a slide latch and two screws, flat washers (if required), lock washers and hex nuts.; Slide latches mate with locking posts.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.