Home > Products > Single Fiber/Duplex Connectors > Product Feature Selector > Product Details

5504632-2 Product Details

Product Photo
5504632-2
 
TE Internal Number: 5504632-2
SC Connectors
Product Highlights:
  • Coupling Receptacle
  • Multimode, Singlemode
  • Plastic Housing Material
  • Housing Color = Black
  • Ceramic Alignment Sleeve Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Coupling Receptacle
  • Fiber Optic Connector Type = Simplex
  • Protective Cover = With

Mechanical Attachment:
Termination Features:
  • Mode = Multimode, Singlemode
  • Fiber Type (Micron) = Multimode

Body Features:
Contact Features:
Housing Features:
Industry Standards:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.