• English
Home > Products > Single Fiber/Duplex Products > Product Feature Selector > Product Details

5504022-2 Product Details

Product Photo
5504022-2
 
TE Internal Number: 5504022-2
ST Connectors
Product Highlights:
  • Active Device Mount
  • Fiber Optic Connector Type = OPTIMATE
  • Multimode
  • Mount Height = 7.98 mm
  • Zinc Diecast Body Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Active Device Mount
  • Fiber Optic Connector Type = OPTIMATE
  • Profile = Low

Dimensions:
Body Features:
Configuration Features:
Industry Standards:
Packaging Features:
  • Packaging Method = Individual Kit
  • Packaging Quantity = 100

Product Availability:
  • Region = Not Specified

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel