Home > Products > Single Fiber/Duplex Products > Product Feature Selector > Product Details

5501380-1 Product Details

Product Photo
5501380-1
 
TE Internal Number: 5501380-1
ST Connectors
Product Highlights:
  • Connector
  • Fiber Optic Connector Type = Simplex
  • Not Epoxyless
  • Not Pre-Polished
  • Multimode
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
  • Mode = Multimode
  • Boot Color = Black
  • Fiber Type (Micron) = 125

Body Features:
Industry Standards:
Packaging Features:
  • Packaging Method = Individual Kit
  • Packaging Quantity = 200

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.