Home > Products > Identification Products > Product Feature Selector > Product Details

HT-SCE-1K-1-2.0-0 Product Details

Product View
HT-SCE-1K-1-2.0-0
 
TE Internal Number: 544030-000
Heat Shrink Sleeve
Product Highlights:
  • HT-SCE Series
  • Military Grade
  • Radiation Cross-Linked Fluoropolymer Material
  • Operating Temperature = -55 - 225 °C
  • Expanded ID, Min. = 25.40 mm
View all Features
Documentation & Additional Information
Product Drawings:
  • None Available

Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Series = HT-SCE
  • Grade = Military
  • Material = Radiation Cross-Linked Fluoropolymer
  • Color = Black

Electrical Characteristics:
Body Features:
Industry Standards:
Printer/Label Features:
  • Number of Prescores = 0

Environmental:
Packaging Features:
  • Packaging Quantity = 1,000

Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.