Home > Products > Tubing & Harnessing Products > Product Feature Selector > Product Details

53712-3 Product Details

Product View
53712-3
 
TE Internal Number: 53712-3
Heat Shrink Tubing
Product Highlights:
  • Heat Shrinkable Tubing
  • Product Name = AMPSULATION
  • Product Source = U.S.
  • Semirigid
  • Heavy Wall Style
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Heat Shrinkable Tubing
  • Material = Polyolefin
  • Color = Black
  • Sealant = With
  • Style = HWP31
  • Size = 27.94 [1.100]

Electrical Characteristics:
Body Features:
  • Product Name = AMPSULATION
  • Pliancy = Semirigid
  • Wall Style = Heavy
  • Wall Type = Dual
  • Lining Type = Adhesive
  • Shrink Ratio = 3:1
  • Fluid Type = De-Icing Fluid, Hydraulic Fluid, Lubricating Oil, Turbine Fluid
  • Resistant To = Abrasion, Fluids, Moisture
  • Length (mm [in]) = 228.60 [9.000]
  • Length (M [ft]) = 0.229 [0.75]
  • Sealant Type = Thermoplastic (Hotmelt)
  • Wall Thickness - Full Recovery (Nominal) (mm [in]) = 3.05 [0.120]

Housing Features:
Industry Standards:
Environmental:
Conditions for Usage:
  • Full Recovery Temperature (°C) = 121
  • Shrink Temperature, Min. (°C) = 90
  • High Temperature Compatible = No

Operation/Application:
  • Application = General Purpose
  • Emission Free = No

Packaging Features:
  • Packaging Method = Bag

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.