Home > Products > Terminals & Splices > Product Feature Selector > Product Details

53128-1 Product Details

Product View
53128-1
 
TE Internal Number: 53128-1
Ring and Spade Tongue Terminals
Product Highlights:
  • Terminal Shape = Spring Spade, Short
  • Receptacle Style = Straight
  • Body Style = SOLISTRAND
  • Barrel Type = Closed Barrel
  • Wire/Cable Type = Regular Wire
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Termination Features:
  • Wire/Cable Size (CMA) = 5,180 – 13,100

Body Features:
  • Wire Range (mm [AWG]) = 3.00-6.00² [12-10]
  • Barrel I.D. Min. (mm [in]) = 3.28 [0.129]
  • Stock Thickness (mm [in]) = 0.99 [0.039]

Industry Standards:
Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.