Home > Products > Two-Piece Connector > Product Feature Selector > Product Details

530761-9 Product Details

Product View
530761-9
 
TE Internal Number: 530761-9
.050, .075, .100 Box Connectors
Product Highlights:
  • Connector Style = Plug
  • Header
  • Contact Type = Pin
  • 2.54 mm Centerline
  • Number of Rows = 2
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Connector Type = Header
  • Post Size (mm [in]) = 0.15 x 0.76 [.006 x .030]
  • Sealed = No
  • Strain Relief = Without
  • Mount Angle = Right Angle
  • PCB Mount Style = Straddle Mount
  • Color = Blue

Termination Features:
  • Termination Post Length (mm [in]) = 3.18 [0.125]
  • Solder Tail Contact Plating = Tin-Lead over Nickel

Body Features:
  • Centerline (mm [in]) = 2.54 [0.100]
  • Number of Rows = 2
  • Number of Positions = 60
  • Post Styles = Card Extender Contact
  • Staggered Rows = No
  • Gasket = Without
  • Pin Protection = With
  • Hybrid = No
  • Jackscrews = Without
  • Stabilizers = Without
  • Pin Protector Material = Anodized Aluminum

Contact Features:
  • Contact Type = Pin
  • Contact Plating, Mating Area, Material = Gold (50)
  • Contact Base Material = Brass

Housing Features:
  • Connector Style = Plug
  • Housing Material = Diallyl Phthalate

Industry Standards:
  • Government/Industry Qualification = Yes
  • Government/Industry Part Number = M55302/26-13
  • Industry Standard Configuration = None
  • RoHS/ELV Compliance = ELV compliant
  • Lead Free Solder Processes = Not suitable for lead free processing
  • RoHS/ELV Compliance History = Always was ELV compliant

Conditions for Usage:
  • PCB Thickness, Recommended (mm [in]) = 1.37 – 1.78 [0.054 – 0.070]

Operation/Application:
  • Application = PC Solder Mount

Other:
  • Brand = AMP
  • Comment = Tabs Pre-Tinned for Soldering

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.