Home > Products > Terminals & Splices > Product Feature Selector > Product Details

52791 Product Details

Product View
52791
 
TE Internal Number: 52791
COPALUM Splices
Product Highlights:
  • Splice Type = Parallel
  • Wire Type = Aluminum
  • Wire Size (AWG or CM) Aluminum = 16-14 [1.25²]
  • Wire Range-Aluminum = 2050 - 5180 CMA
  • Not Sealed
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Splice Type = Parallel
  • Sealed = No
  • Material = Copper

Body Features:
  • Wire Type = Aluminum
  • Wire Size (AWG or CM) Aluminum = 16-14 [1.25²]
  • Wire Range-Aluminum (CMA) = 2,050 – 5,180

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Not approved for reconnection of residential aluminum branch circuit wiring.; When two or more wires are used in a parallel splice, the combined cross-sectional area must be within the CMA range listed.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.