Home > Products > Appliance Connectors > Product Feature Selector > Product Details

521073-1 Product Details

Product View
521073-1
 
TE Internal Number: 521073-1
Timer and Water Valve Coil Connectors
Product Highlights:
  • Housing
  • Housing Style = Timer Connector Housing
  • Color = Black
  • Number of Circuits = 2
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Housing
  • Housing Style = Timer Connector Housing
  • Color = Black
  • Number of Circuits = 2
  • Gender = Plug
  • Body Material = Nylon 6/6

Housing Features:
  • UL Flammability Rating = UL 94V-2

Industry Standards:
Packaging Features:
  • Packaging Quantity = 7,500

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.