Home > Products > D-Subminiature Connectors > Product Feature Selector > Product Details

5207719-4 Product Details

Product Photo
5207719-4
 
TE Internal Number: 5207719-4
Hardware (AMPLIMITE)
Product Highlights:
  • Accessory Type = Female Screwlock Assembly Kit
  • Clear Chromate Body Finish
  • Thread Size = 4-40
  • Thread Length = 14.22 mm
  • Screw Length = 18.99 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Accessory Type = Female Screwlock Assembly Kit
  • Body Finish = Clear Chromate
  • Thread Size = 4-40
  • Screw Length (mm [in]) = 18.99 [0.748]
  • Screw Material = Cold Rolled Steel
  • For Use With = All Plastic Connectors with Integral Standoffs (HD or HDF)

Mechanical Attachment:
  • Screw Plating = Zinc

Termination Features:
Body Features:
Industry Standards:
Packaging Features:
Other:
  • Brand = AMP
  • Comment = Each part is individually bulk packed for multiple kit orders.; All parts are packaged unassembled.; Each female screwlock kit is comprised of two assemblies.; One or two flat washers may be required for panel thicknesses less than 1.52 [.060]. Female screwlocks are not recommended for panel thicknesses greater than 1.52 [.060].; Female screwlocks with 2-56 thread size are to be used with cable clamps with mounting flanges. Female screwlocks with 4-40 and M3 (Metric) thread sizes can be used with all other cable clamps.; Short female screwlocks cannot be used with HDF connectors.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.