Home > Products > Terminals & Splices > Product Feature Selector > Product Details

51982 Product Details

Product View
51982
 
TE Internal Number: 51982
COPALUM Terminals
Product Highlights:
  • Terminal Style = Straight
  • Wire Type = Aluminum, Copper
  • Stud Size = 1/4 [M6]
  • 1 Holes
  • Wire Size (AWG or CM) Aluminum = 2 [35.0²]
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Stud Size = 1/4 [M6]
  • Sealed = No

Body Features:
  • Terminal Style = Straight
  • Wire Type = Aluminum, Copper
  • Number of Holes = 1
  • Wire Size (AWG or CM) Aluminum = 2 [35.0²]
  • Wire Size (AWG or CM) Copper = 4 [21²]
  • Wire Range-Aluminum (CMA) = 52,600 – 83,700
  • Wire Range-Copper (CMA) = 33,100 – 52,600
  • Tongue Material Thickness (mm [in]) = 1.52 [0.060]

Contact Features:
  • Plating Material = Tin

Industry Standards:
Other:
  • Brand = AMP
  • Comment = Not approved for reconnection of residential aluminum branch circuit wiring.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.