Home > Products > < .050" Centerline > Product Feature Selector > Product Details

5145263-1 Product Details

Product Photo
5145263-1
 
TE Internal Number: 5145263-1
AGP, NLX, Slot 1 Connectors (Standard Edge 1mm)
Product Highlights:
  • Connector
  • 132 Positions
  • Bus Type = AGP (Accelerated Graphic Port)
  • Connector Design = Solder Tail
  • Termination Post Length = 2.15 mm
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Holddown Plating = Tin over Nickel

Termination Features:
Body Features:
  • Number of Positions = 132
  • Centerline (mm [in]) = 1.00 [0.039]
  • Hold-Down Length (mm [in]) = 4.38 [0.172]

Contact Features:
Housing Features:
  • Housing Material = Thermoplastic - GF
  • Housing Color = Brown

Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 240°C, Wave solder capable to 260°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Other:
  • Brand = Tyco Electronics
  • Comment = In addition to the active positions, each receptacle has four cavities on each end that are not loaded with contacts. These empty cavities aid in aligning the receptacle with header posts during mating.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.