Home > Products > Terminals & Splices > Product Feature Selector > Product Details

4-520448-2 Product Details

Product View
4-520448-2
 
TE Internal Number: 4-520448-2
Ultra-Fast Receptacles & Tabs
Product Highlights:
  • Terminal Type = Receptacle
  • Proprietary Name = Ultra-Fast
  • Receptacle Style = Straight
  • Mating Area Interface Dimensions = 6.35 x 0.81 mm
  • Brass Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Housing Features:
  • UL Flammability Rating = UL 94V-2

Industry Standards:
Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.