Home > Products > Rectangular Industrial Products > Product Feature Selector > Product Details

3-1106006-9 Product Details

Product Photo
3-1106006-9
 
TE Internal Number: 3-1106006-9
HTS Connectors and Accessories
Product Highlights:
  • Accessory
  • Accessory Type = Cable Fitting - Metal
  • Cable Diameter Range = 10.00 - 14.00 mm
  • Thread Size = PG16
  • Corrosion Protected
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Accessory
  • Accessory Type = Cable Fitting - Metal
  • Thread Size = PG16

Body Features:
  • Cable Diameter Range (mm [in]) = 10.00 – 14.00 [0.394 – 0.552]

Contact Features:
  • Corrosion Protected = Yes

Industry Standards:
Packaging Features:
  • Packaging Method = Loose Piece
  • Packaging Quantity = 10

Other:
  • Brand = HTS

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.