• English
Home > Products > Battery Interconnection Products > Product Feature Selector > Product Details

2229056-1 Product Details

Product Photo
2229056-1
 
TE Internal Number: 2229056-1
Battery Interconnection System
Product Highlights:
  • Connector Assembly
  • Contact Type = Leaf Spring
  • Type of Connector = Leaf Spring Battery Connector
  • 3 Positions
  • Right Angle Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
  • Mount = Printed Circuit Board

Electrical Characteristics:
  • Voltage Rating (VDC) = 30
  • Current Rating (A) = 2

Dimensions:
  • Height Above PC Board (mm [in]) = 1.90 [0.075]

Body Features:
Contact Features:
  • Contact Type = Leaf Spring
  • Contact Plating, Mating Area, Material = Gold

Housing Features:
Configuration Features:
Industry Standards:
Packaging Features:
  • Packaging Method = Tape & Reel

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel