Home > Products > Product Feature Selector > Product Details

222190-4 Product Details

Product View
222190-4
 
TE Internal Number: 222190-4
ARINC 600/404 Contacts and Accessories
Product Highlights:
  • Contact
  • Contact Type = Pin
  • Cable Type = M17/176-00002
  • Applies To Coaxial Cable
  • Gold Contact Plating, Mating Area, Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Contact
  • Cable Type = M17/176-00002
  • Color Code = Green/Yellow/Blue
  • Connector Family = ARINC 600
  • Body Style = Straight
  • Shell Material = Beryllium Copper
  • Dielectric Material = PTFE

Electrical Characteristics:
  • Connector Impedance (Ω) = 50

Body Features:
  • Ferrule Material = Copper
  • Ferrule Plating = Tin
  • Shell Plating = Gold per MIL-G-45204

Contact Features:
Industry Standards:
Conditions for Usage:
Other:
  • Brand = AMP
  • Comment = Short engagement

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.