• English
Home > Products > Product Feature Selector > Product Details

TE620P-BL02 Product Details

Product Photo
TE620P-BL02
(219567-5)
TE Internal Number: 219567-5
Twisted Pair Cable
Product Highlights:
  • Cable
  • Region = North America, Asia, Latin America
  • Performance Category = Cat 6
  • TE620 Series
  • Not Shielded
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files:
  • None Available

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Cable
  • Performance Category = Cat 6
  • Series = TE620
  • Wire/Cable Type = Twisted Pair

Electrical Characteristics:
  • Shielded = No
  • NEXT Margin = 7 dB

Termination Features:
  • Wire/Cable Size (AWG) = 23

Dimensions:
  • Cable Outer Diameter (mm [in]) = 5.46 [0.215]
  • Length (M [ft]) = 304.80 [1000.00]

Body Features:
  • Jacket Color = Blue
  • Nominal Weight (lbs/1000ft) = 30

Configuration Features:
  • Number of Twisted Pairs = 4

Industry Standards:
Environmental:
  • Operating Temperature (°C [°F]) = -20 – +60 [-4 – +140]

Packaging Features:
  • Packaging Method = Reel

Product Availability:
  • Region = North America, Asia, Latin America

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel