• English
Home > Products > Ribbon Cable Interconnects > Product Feature Selector > Product Details

215079-4 Product Details

Product View
215079-4
 
TE Internal Number: 215079-4
Micro-MaTch Board-Board & Ribbon-Board Connectors
Product Highlights:
  • Connector
  • Type of Connector = Female-On-Board
  • 4 Positions
  • Applies To Printed Circuit Board
  • Vertical Mount Angle
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Body Features:
Contact Features:
  • Contact Base Material = Phosphor Bronze
  • Contact Plating, Mating Area, Material = Tin

Housing Features:
  • Housing Entry Style = Top
  • Housing Color = Red
  • Housing Material = Polyester GF
  • Centerline (mm [in]) = 1.27 [0.050]

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Conditions for Usage:
Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel