• English
Home > Products > Product Feature Selector > Product Details

2106135-2 Product Details

Product View
2106135-2
 
TE Internal Number: 2106135-2
SlimSeal Solid State Lighting (SSL) Connectors
Product Highlights:
  • Connector
  • Wire-to-Board, Wire-to-Board / Wire-to-Wire, Wire-to-Wire
  • 3.50 mm Centerline
  • Applies To Wire/Cable
  • Operating Voltage = 250 VAC
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector
  • Connector Type = Housing
  • Strain Relief = Without
  • Sealed = Yes
  • Wire/Cable Type = Discrete Wire
  • Keyed = Yes
  • Make First / Break Last = No

Mechanical Attachment:
  • Mating Retention Type = Latching

Electrical Characteristics:
  • Operating Voltage (VAC) = 250
  • Operating Voltage (VDC) = 250

Dimensions:
  • Length (X-Axis) (mm [in]) = 25.00 [0.9843]
  • Width (Z-Axis) (mm [in]) = 14.40 [0.567]
  • Profile Height (Y-Axis) (mm [in]) = 6.02 [0.237]
  • Post-Mating Assembly Measurement (mm [in]) = 25 [0.984]

Body Features:
  • Mating Retention = With

Contact Features:
  • Contact Type = Socket

Housing Features:
  • Centerline (mm [in]) = 3.50 [0.138]
  • Connector Style = Plug
  • Mating Alignment = With
  • Housing Material = Polycarbonate GF
  • Housing Color = Black
  • UL Flammability Rating = UL 94V-0

Configuration Features:
  • Number of Positions = 2
  • Number of Rows = 1
  • Pre-Designed Cables Available = Yes

Industry Standards:
  • IP Dust Sealing Level = 6
  • IP Water Sealing Level = 7
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Not relevant for lead free process
  • RoHS/ELV Compliance History = Always was RoHS compliant

Identification Marking:
  • Circuit Identification Feature = With

Environmental:
  • Operating Temperature (°C [°F]) = -40 – +105 [-40 – +221]

Conditions for Usage:
  • Applies To = Wire/Cable
  • Lighting Interconnect Level = Level 2
  • Glow Wire Rating = Standard Part - Not Glow Wire
  • UV Exposure Rated = No

Operation/Application:
  • Application Use = Wire-to-Board, Wire-to-Board / Wire-to-Wire, Wire-to-Wire

Packaging Features:
  • Packaging Method = Bulk

Other:
  • Brand = TE Connectivity

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel