Home > Products > Audio/Video Interconnect > Product Feature Selector > Product Details

2040210-1 Product Details

Product View
2040210-1
 
TE Internal Number: 2040210-1
Connectors Designed to the DisplayPort™ Standard
Product Highlights:
  • PCB Mount Style = Through Hole
  • Straight Leg
  • Right Angle Orientation
  • With Flange
  • High Temperature Thermoplastic Housing Material
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • PCB Mount Style = Through Hole
  • Orientation = Right Angle
  • Industry Application = Standard
  • Shell Material = Copper Alloy

Mechanical Attachment:
  • Flange = With
  • Mount Location = Top

Body Features:
  • PCB Mount Retention Type = Straight Leg
  • Shell Plating = Nickel

Contact Features:
  • Contact Base Material = Copper Alloy
  • Contact Plating = Gold (30) over Nickel

Housing Features:
  • Housing Material = High Temperature Thermoplastic
  • Housing Color = Black

Industry Standards:
Packaging Features:
  • Packaging Method = Tray

Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.