Home > Products > > 5 amps < 10 amps Circuit Max. > Product Feature Selector > Product Details

203816-2 Product Details

Product View
203816-2
 
TE Internal Number: 203816-2
Multimate
Product Highlights:
  • Contact Type = Pin
  • Contact Classification = Signal
  • Type XI Series
  • Gold (30) Contact Plating, Mating Area, Material
  • Wire Range = 0.20-0.60² [24-20] mm [AWG]
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
  • None Available

Product Specifications:
  • None Available

Application Specifications:
Instruction Sheets:
CAD Files:
  • None Available

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Electrical Characteristics:
  • High Current = No

Termination Features:
Body Features:
Contact Features:
Industry Standards:
Conditions for Usage:
Packaging Features:
Other:
  • Brand = AMP

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.