Home > Products > Product Feature Selector > Product Details

2016032-1 Product Details

Product Photo
2016032-1
 
TE Internal Number: 2016032-1
QSL RF Connector System
Product Highlights:
  • Connector - RF
  • 3 Ports
  • Receptacle
  • Without Flange
  • RoHS compliant, ELV compliant
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
  • None Available

CAD Files: (CAD Format & Compression Information)

List all Documents
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
  • Product Type = Connector - RF
  • Number of Ports = 3
  • Gender = Receptacle

Mechanical Attachment:
  • Flange = Without

Electrical Characteristics:
  • Impedance (Ω) = 50

Housing Features:
  • Housing Material = Liquid Crystal Polymer (LCP)
  • UL Flammability Rating = UL 94V-0
  • Housing Color = Black

Industry Standards:
Other:
  • Brand = Tyco Electronics

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.