• English
Home > Products > Power Products (>10 Amps/Contact) > Product Feature Selector > Product Details

201311-1 Product Details

3D Generated Image
201311-1
 
TE Internal Number: 201311-1
M Series Connectors
Product Highlights:
  • Housing
  • 75 Positions
  • Phenolic - GF Housing Material
  • Connector Style = Receptacle
  • Type of Connector = Standard
View all Features
Documentation & Additional Information
Product Drawings:
Catalog Pages/Data Sheets:
Product Specifications:
  • None Available

Application Specifications:
  • None Available

Instruction Sheets:
CAD Files: (CAD Format & Compression Information)

List all Documents
Additional Information:
Related Products:
Product Features (Please use the Product Drawing for all design activity)
Product Type Features:
Mechanical Attachment:
Body Features:
Housing Features:
  • Housing Material = Phenolic - GF
  • Connector Style = Receptacle
  • Housing Color = Black

Configuration Features:
Industry Standards:
  • RoHS/ELV Compliance = RoHS compliant, ELV compliant
  • Lead Free Solder Processes = Wave solder capable to 260°C, Wave solder capable to 240°C, Wave solder capable to 265°C
  • RoHS/ELV Compliance History = Always was RoHS compliant

Packaging Features:
  • Packaging Method = Loose Piece

Other:
  • Brand = AMP
  • Comment = Pins and/or sockets may be used in any housing.; Housing cavity identification are mirror image.; Housing accepts type II, type III+ and Subminiature Coaxicon contacts.

This list is temporary. The list will not be viewable on another computer and will be deleted within 30 days.

If your browser cookies are cleared, your temporary list will be lost. You can save this list and get all of the My Part List features by becoming a registered user of the TE web site.

Your notes will be stored and associated with this part.

Save
Cancel

Create a New List

Create
Cancel

Confirm Part Removal

This part will be removed from your list:

Remove Part
Cancel

Confirm Note Removal

Your note will be removed from your part.

Remove Note
Cancel